ID 110115
Number of gear stage is 0. | ||||
Description | The parameter P-AXIS-00079 for active gear stage after start-up of CNC is set to 0. The gear stage is set to default gear stage. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Use gear stage greater than 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current gear stage P-AXIS-00079. | ||||
%3: | Corrected value [-] | |||
Corrected gear stage P-AXIS-00079. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||