ID 110113
Measuring feed rate is 0. | ||||
Description | The parameter P-AXIS-00215 for measurement feed motion is smaller than minimum permissible value. The parameter value is set to default minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set measurement feed greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [1µm/s or 0,001°/s] | |||
Current measurement feed P-AXIS-00215. | ||||
%3: | Corrected value [1µm/s or 0,001°/s] | |||
Corrected measurement feed @@P-AXIS-00215. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||