ID 110112
Velocity override exceeds limit. | ||||
Description | The parameter P-AXIS-00109 for the maximum axis-specific velocity override is smaller than the permissible maximum value. The parameter value is set to default maximum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set parameter P-AXIS-00109 to smaller than or equal to the upper limit value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current parameter value P-AXIS-00109. | ||||
%3: | Limit value [-] | |||
Maximum value for parameter. | ||||
%4: | Corrected value [-] | |||
Corrected parameter value P-AXIS-00109. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||