ID 110111
Speed override is 0. | ||||
Description | The parameter P-AXIS-00109 for the maximum axis specific velocity override is smaller than permissible minimum value. The parameter value is set to default minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set parameter P-AXIS-00109 greater than or equal to the lower limit value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Current parameter value P-AXIS-00109. | ||||
%3: | Corrected value [-] | |||
Corrected parameter value P-AXIS-00109. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||