ID 110110
Distance between software limit switches is 0. | ||||
Description | The motion range between the two software limit switches is 0. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify the parameter settings of P-AXIS-00177 and P-AXIS-00178. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Parameterised value of P-AXIS-00177 | ||||
%3: | Current value[0.1 10^-3 mm or ø] | |||
Parameterised value of P-AXIS-00178 | ||||
%4: | Error value [0.1 10^-3 mm or ø] | |||
Actual motion range | ||||
%5: | Corrected value [0.1 10^-3 mm or ø] | |||
Corrected range | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||