ID 110100
Acceleration is 0. | ||||
Description | The acceleration P-AXIS-00001 of the non-linear slope (jerk-limited) was specified with the value 0. The acceleration must be greater than 0. | |||
Response | Class | 1 | Initialise acceleration at default value. | |
Solution | Class | 1 | Correct value in parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00001 | ||||
%3: | Corrected value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00001 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. . | |||
|