ID 110096
Switching feed rate is 0. | ||||
Description | The changeover speed P-AXIS-00221 between acceleration levels 1 and 2 of the linear slope (not jerk limited) was set to 0. The value must be bigger 0. | |||
Response | Class | 1 | Initialization of acceleration with default value. | |
Solution | Class | 1 | Correction of the value in the parameter list | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0,001°/s] | |||
P-AXIS-00221 | ||||
%3: | Corrected value [1µm/s or 0,001°/s] | |||
P-AXIS-00221 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|