ID 110087
Controller window is not allowed to be 0. | ||||
Description | The size of the window P-AXIS-00236 was specified as zero. The window is used to display the “in position” state of an axis if the position lag is smaller than the specified window. | |||
Response | Class | 1 | Initialise the position window with default value. | |
Solution | Class | 1 | Correct denominator in the parameter list | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00236 | ||||
%3: | Corrected value [-] | |||
P-AXIS-00236 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|