ID 110085
Rapid traverse velocity is greater than maximum feed rate. | ||||
Description | The rapid traverse velocity P-AXIS-00209 was specified greater than the maximum axis velocity. | |||
Response | Class | 1 | The rapid traverse velocity is assigned the maximum velocity of the axis. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00209 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
P-AXIS-00212 | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00209 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|