ID 110083
Invalid value for minimum ramp time. | ||||
Description | The value for the minimum ramp time P-AXIS-00201 is invalid. | |||
Response | Class | 1 | Warning output. The value for P-AXIS-00201 is set to the specified limit value. | |
Solution | Class | 1 | Set the value for the minimum ramp time P-AXIS-00201 greater than the limit value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016. | ||||
%2: | Current value [1 µs] | |||
Current value for P-AXIS-00201. | ||||
%3: | Limit value [1 µs] | |||
Maximum limit value for P-AXIS-00201. | ||||
%4: | Corrected value [1 µs] | |||
Corrected value for P-AXIS-00201. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||