ID 110082
Maximum acceleration is greater than the maximum CNC internal acceleration limit. | ||||
Description | The maximum acceleration P-AXIS-00008 of the axis exceeds the maximum acceleration of the CNC. | |||
Response | Class | 1 | The maximum acceleration is assigned a default value. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [mm/s² or °/s²] | |||
P-AXIS-00008 | ||||
%3: | Limit value [mm/s² or °/s²] | |||
| ||||
%4: | Corrected value [mm/s² or °/s²] | |||
P-AXIS-00008 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|