ID 110080
Maximum velocity is greater than the maximum CNC internal velocity limit. | ||||
Description | The maximum velocity P-AXIS-00212 of the axis exceeds the maximum velocity of the CNC. | |||
Response | Class | 1 | The maximum velocity is assigned the maximum velocity stored in the CNC. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00212 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
| ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00212 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|