ID 110079
maximum speed is not allowed to be 0. | ||||
Description | The maximum velocity P-AXIS-00212 of the axis has been set to 0. This speed must be set to greater than 0. | |||
Response | Class | 1 | Initialization of parameter with default value. | |
Solution | Class | 1 | Correction of the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Error value [1µm/s or 0,001°/s] | |||
P-AXIS-00212 | ||||
%3: | Corrected value [1µm/s or 0,001°/s] | |||
P-AXIS-00212 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|