ID 110078
Gear change position exceeds lower software limit switch. | ||||
Description | The gear change position P-AXIS-00078 is below the negative software limit switch P-AXIS-00177. | |||
Response | Class | 1 | The gear change position is set to the middle of the two software limit switches. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00078 | ||||
%3: | Limit value [-] | |||
P-AXIS-00177 | ||||
%4: | Corrected value [-] | |||
P-AXIS-00078 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|