ID 110066
Missing gear with specified number. | ||||
Description | An attempt was made to change a gear stage which is unknown. Example G112 X17 (Gear stage 17 does not exist) | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 7 | Check the number of gear stages and the gear stage that is to be changed. | |
Parameter | %1: | Current value [-] | ||
Gear stage | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%3: | Upper limit value [-]Upper limit value [-] | |||
Maximum number of gears | ||||
Error type | - | |||
| ||||