ID 110063
Changing the drive type requires restart of the control. | ||||
Description | The parameter P-AXIS-00020 for the axis drive type cannot be changed while the CNC kernel is running. The new drive type is not transferred; the previous active drive type remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Only change the drive type P-AXIS-00020 in configuration mode or when the CNC is not running. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00020. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00020. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||