ID 110059
Limiting speed for standstill is greater than maximum axis velocity. | ||||
Description | The specified velocity P-AXIS-00216 at which the axis is considered stationary is above the maximum axis velocity. | |||
Response | Class | 1 |
| |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
P-AXIS-00216 | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
P-AXIS-00212 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
P-AXIS-00216 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|