ID 110055
Axis position smaller than the lower software limit switch. | ||||
Description | The specified axis position P-AXIS-00017 is below the negative software limit switch P-AXIS-00177. | |||
Response | Class | 1 |
| |
Solution | Class | 6 | Correct element in axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
P-AXIS-00017 | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
P-AXIS-00177 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|