ID 110051
Illegal axis mode for a translatory axis. | ||||
Description | No linear axis mode P-AXIS-00015 (bit-coded) was specified for a translatory axis. | |||
Response | Class | 1 | The linear axis mode is automatically selected. | |
Solution | Class | 1 | Correct the axis parameter list | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [-] | |||
P-AXIS-00015 | ||||
%3: | Corrected value [-] | |||
P-AXIS-00015 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||