ID 110040
Simulation drive: dead time exceeds maximum limit. | ||||
Description | The dead time for simulation drives is specified by P-AXIS-00194. The given value is invalid. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify P-AXIS-00194 in the parameter list of the affected axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [-] | |||
Configured value of P-AXIS-00194 | ||||
%3: | Limit value [-] | |||
| ||||
%4: | Corrected value [-] | |||
P-AXIS-00194 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|