ID 110036
Illegal denominator for natural frequency. | ||||
Description | The natural frequency for simulation drives is specified by numerator and denominator. Natural frequency = P-AXIS-00062 / P-AXIS-00061 An invalid value was specified for the denominator. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify P-AXIS-00061 in the parameter list of the affected axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [-] | |||
Configured value of P-AXIS-00061 | ||||
%3: | Limit value [-] | |||
| ||||
%4: | Corrected value [-] | |||
P-AXIS-00061 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|