ID 90147
Tool radius is greater than the programmed radius of the full circle. | ||||
Description | The programmed radius of the full circle is smaller than the radius of the tool used. The correction should be inside the full circle. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Modify the NC program or use a tool with a smaller radius. | |
Parameter | %1: | Current value [-] | ||
Radius of the contour | ||||
%2: | Current value [-] | |||
Radius of the tool used. | ||||
%3: | Current value [-] | |||
Difference between circle radius and radius of the tool used | ||||
%4: | Lower limit value [-] | |||
Minimum difference between radii | ||||
Error type | 1, Error message from NC program. | |||
| ||||