ID 90134
The coordinate of the corrected centre is outside of the permissible range. | ||||
Description | The tool radius compensation calculates coordinates of the equidistant path.
The error occurs when the coordinate of the calculated end point exceeds the permissible range of the data format.
The overshoot of the data format also occurs with a transition block generated in the tool radius compensation when its corrected end point exceeds the data format.
Example: When 2 linear channel blocks intersect at and extremely small angle between the blocks, the intersection of the equidistant points can deviate extremely far from the original programmed intersection, in extreme cases it exceeds the limit value of the permissible range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the NC program | |
Parameter | %1: | Error value [-] | ||
Calculated coordinate | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Block number [-] | |||
Corresponding block number in NC program | ||||
%5: | Logical axis number [-] | |||
Logical axis no. | ||||
Error type | 1, Error message from NC program. | |||
| ||||