ID 90133
The coordinate of the corrected point is outside of the permissible range. | ||||
Description | The tool radius compensation calculates coordinates of the equidistant path.
The error occurs when the coordinate of the corrected circle centre point exceeds the permissible range of data format. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the NC program | |
Parameter | %1: | Error value [-] | ||
Calculated coordinate | ||||
%2: | Lower limit value [-] | |||
| ||||
%3: | Upper limit value [-] | |||
| ||||
%4: | Block number [-] | |||
Corresponding block number in NC program | ||||
%5: | Logical axis number [-] | |||
Logical axis no. | ||||
Error type | 1, Error message from NC program. | |||
| ||||