ID 90112
Tool radius compensation: Block 1 and block 2 include an area. | ||||
Description | During the transition of blocks from linear to circular or from circular to linear, an overlap of the blocks arises.
Both blocks have two common points and include an area that cannot be machined with active tool radius compensation. | |||
Response | Class | 1 | NC program processing is continued | |
Solution | Class | 1 | Check and modify the contour path in the NC program | |
Parameter | %1: | Current value [-] | ||
Block number of the first motion block | ||||
%2: | Current value [-] | |||
Block number of the second motion block | ||||
Error type | 1, Error message from NC program. | |||
| ||||