ID 90064
Motion block converted from circular to linear (tool radius too big). | ||||
Description | The circular motion block is converted to a linear motion block. Reason for this conversion is that the corrected circle radius is close to zero. The cause is a tool radius that is too large. | |||
Response | Class | 1 | NC program processing is continued | |
Solution | Class | 1 | Use of a tool with a smaller radius | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Corrected radius of the circular motion block | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||