ID 90057
Adapting of feed rate impossible within G05 (tool radius exceeds range). | ||||
Description | The feedrate cannot be adapted with G11 when tool radius compensation is selected or deselected with G05. The tool radius is too large for this. | |||
Response | Class | 1 | NC program processing is continued | |
Solution | Class | 1 | Use a tool with a smaller radius | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Tool radius | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Theoretical radius of the tangential determined path | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Corrected radius of the tangential path | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||