ID 90047
Changing the tool radius within circular motion block is not permitted. | ||||
Description | It is not possible to change the tool radius in the selected TRC state before a circular block. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Modify the NC program | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Difference between tool radii | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Maximum permissible difference between tool radii | ||||
Error type | 1, Error message from NC program. | |||
| ||||