ID 90031
Tool radius exceeds range at channel block sequence circle-circle. | ||||
Description | The tool radius exceeds the range at channel block sequence circle-circle; calculation of the intersection of the circles is not possible. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Use of a tool with a smaller radius | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Available width of tool diameter | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Tool diameter | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Diameters of the first programmed circle and/or circle segment | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Diameters of the second programmed circle and/or circle segment | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Distance between the circle centre points | ||||
Error type | 1, Error message from NC program. | |||
| ||||