ID 80044
Attenuation greater or equal to 1. | ||||
Description | The specified attenuation value for the simulation drive (P-AXIS-00020=4) is invalid. It must be smaller than one. Enter the attenuation value as a quotient of the parameters P-AXIS-00050 and P-AXIS-00051 in the axis parameter list. See [AXIS// Section: Drive type simulation] | |||
Response | Class | 1 | Warning, reduce attenuation value to maximum permissible value. | |
Solution | Class | 1 | Correct attenuation in the axis parameter | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Specified attenuation value, see P-AXIS-00050, P-AXIS-00051 | ||||
%3: | Limit value [-] | |||
Maximum permissible attenuation value | ||||
%4: | Corrected value [-] | |||
Corrected attenuation value | ||||
Error type | - | |||
| ||||