ID 80011
Number of axis not coherent within group. | ||||
Description | The specified axis numbers are not contiguous within the axis group. Example (extract from channel parameters list):
gruppe[0].achse[0].bezeichnung X AXIS1 ... gruppe[0].achse[2].bezeichnung A ... gruppe[0].achse[3].bezeichnung W1 ...
Solution:
gruppe[0].achse[0].bezeichnung X AXIS1 ... gruppe[0].achse[1].bezeichnung A ... gruppe[0].achse[2].bezeichnung W1 ... | |||
Response | Class | 3 | Command is aborted | |
Solution | Class | 6 | Correct axis configuration. | |
Parameter | %1: | Current value [-] | ||
Number of axis group affected | ||||
%2: | Expected value [-] | |||
Expected axis number | ||||
Error type | - | |||
| ||||