ID 80007
Number of axis in group is 0 or greater than permissible maximum. | ||||
Description | The received axis number is greater than the maximum permissible number of axes in an axis group (application-dependent) or it is zero. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Correct axis configuration. See [CHAN// Section: Configuration of the path axes] | |
Parameter | %1: | Current value [-] | ||
Invalid axis number | ||||
%2: | Upper limit value [-] | |||
Maximum permissible number of axes in an axis group (application-dependent) | ||||
Error type | - | |||
| ||||