ID 80005
Number of axis group exceeds range or is zero. | ||||
Description | When adopting the axis configuration, the system detected that the number of the axis group is invalid. Axis groups are defined in the channel parameter list (P-CHAN-00023). Only one axis group is supported by the controller. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 6 | Correct the configuration of the axis groups in the channel parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-CHAN-00035, P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Invalid axis group number | ||||
%3: | Upper limit value [-] | |||
Maximum permissible number of axis groups | ||||
Error type | - | |||
| ||||