ID 70536
The Volumetric Compensation can not be enabled or disabled, because the axis moves. | |||
Description | To enable Volumetric Compensation, every participating axis must either be
| ||
Response | Class | 3 | Volumetric Compensation is not enabled. |
Solution | Class | 6 | Only enable Volumetric Compensation if one of the two above conditions is met for each axis. |
Parameter | %1 | Compensation index [-] | |
ID of Volumetric Compensation | |||
%2 | Identifier [-] | ||
Channel in which the relevant axis is located | |||
%3 | Logical axis number [-] | ||
Logical axis number of the relevant axis | |||
Error type | 11, Error message from position controller. | ||
| |||