ID 70533
Distance control active but encoder delivers no valid actual positions. | ||||
Description | An axis with active distance control (see [FCT-M3]) is to be moved although one of the sensors does not deliver valid positions. Value 2 of the error message indicates which of the two distance measuring sensors triggered the fault. Possible output values: 1 - Actual position of the axis 2 – Configured velocity of the axis 3 - Additive actual position value of the axis 4 - Second additive actual position of the axis | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Remedy the cause for sensor fault. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value[-] | |||
Indication for erroneous sensor | ||||
Error type | - | |||
| ||||