ID 70532
The Volumetric Compensation cannot be enabled/disabled, because it is either not configured or in error. | ||||
Description | This error is output if a Volumetric Compensation is to be enabled or disabled but it is in an error state. To enable or disable it, the Volumetric Compensation must be error-free. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Reset the controller | |
Parameter | %1: | Compensation index [-] | ||
ID of volumetric compensation | ||||
%2: | State [-] | |||
error state of the Volumetric Compensation | ||||
%3: | Block number [-] | |||
| ||||
%4: | Identifier [-] | |||
Channel number (parameter is optional) | ||||
Error type | 11, Error message from position controller. | |||
| ||||