ID 70523
Permissible distance for movement from reference cam exceeded. | ||||
Description | During homing, the maximum covered distance set in P-AXIS-00531 was exceeded when moving away from the reference cam. Possible causes for this error message are:
| |||
Response | Class | 7 | Error message output, abort NC program. | |
Solution | Class | 6 | Possible remedies:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Error value [-] | |||
Distance covered on moving away from cam | ||||
%3: | Limit value [-] | |||
Maximum permissible distance | ||||
%4: | Current value [-] | |||
Current command position | ||||
Error type | 11, Error message from position controller. | |||
| ||||