ID 70520
Activation of measurement not possible, distance control on master axis is already active. | ||||
Description | Distance control is active in the master axis when the measurement was activated; this is not allowed. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program and the program flow. Execute measurement before activating distance control. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected | ||||
%2: | Block number [-] | |||
Block number in the NC program when the measurement is activated. | ||||
%3: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of the master axis | ||||
%4: | Error value [-] | |||
Control word of the master axis | ||||
Error type | - | |||
| ||||