ID 70510
With active Volumetric Compensation changing the compensation axis is not permitted. | ||||
Description | Axes involved in Volumetric Compensation can be changed via a write access to the global variables V.G.VOLCOMP[i].X/Y/Z/A/B/C. However, this change is not allowed while the respective compensation is still enabled. | |||
Response | Class | 3 | Program abort. | |
Solution | Class | 6 | Disable compensation before changing the axis configuration. | |
Parameter | %1: | Compensation index [-] | ||
ID of Volumetric Compensation | ||||
%2: | Axis name [-] | |||
| ||||
%3: | Logical axis number [-] | |||
Previous axis number of the axis used | ||||
%4: | Logical axis number [-] | |||
Axis number of the new axis to be used | ||||
%5: | Block number [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||