ID 70505
Position deviation during frequency response measurement exceeds permissible range. |
| |||||
Description | During a frequency response measurement, command values are applied to an axis by an external software module. The external software module detected that the position deviation is greater than permitted and sets the CNC axis to error state. |
| ||||
Response | Class | 6 | Abrupt stop for the defective axis, feedhold for the other axes. |
| ||
Solution | Class | 5 | Check the external software module |
| ||
Parameter | %1: | Logical axis number [-] | ||||
Logical axis number P-AXIS-00016 of axis affected | ||||||
%2: | Drive type [-] | |||||
Drive type P-AXIS-00020 of the affected axis | ||||||
%3: | Current value [-] | |||||
Error code of the external software module | ||||||
Error type | - | |||||
| ||||||