ID 70500
Second encoder for distance control not configured. Distance control is disabled. | ||||
Description | With distance control (see FCT-M3), height changes on the workpiece can be corrected with the help of a distance sensor. The axis therefore requires two encoder inputs for this function:
The CNC outputs this error message if the two encoders are not configured in the cyclic process data of the axis. Distance control is disabled for this axis.
| |||
Response | Class | 7 | Controlled stop of the concerned axis, distance control is disabled. | |
Solution | Class | 7 | Configure the two encoders in the process data:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Error value [-] | |||
Current number of configured encoders | ||||
%4: | Expected value [-] | |||
Expected number of encoders for distance control | ||||
%5: | Corrected value [-] | |||
FALSE = distance control is disabled | ||||
Error type | 11, Error message from position controller. | |||
| ||||