ID 70499
Identifier for additional 'Ready for Power' test not configured in cyclic input process data. | ||||
Description | The input name set in P-AXIS-00711 was not found in the configured input process data of the drive. If the reference signal is transmitted in a real-time status bit of a SERCOS drive, enter the value "S-0-0135" in this parameter P-AXIS-00711. In this case the drive status word does not have to be configured explicitly in the drive process data because it is always transferred automatically. | |||
Response | Class | 1 | Warning output, additional 'ready for power' test is disabled by assigning an empty string to P-AXIS-00711. | |
Solution | Class | 1 | Either change P-AXIS-00711 to a value configured in the process data of the drive, or extend the process data of the drive by the element entered in P-AXIS-00711. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Set value of P-AXIS-00711. | ||||
Error type | - | |||
| ||||