ID 70494
Dynamic limits of a gantry axis involved in the Volumetric Compensation not configured. | ||||
Description | The dynamic limits P-AXIS-00525 and P-AXIS-00526 of the affected gantry axis are not completely defined. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the parameters P-AXIS-00525 and P-AXIS-00526. | |
Parameter | %1: | Compensation index [-] | ||
ID of Volumetric Compensation | ||||
%2: | Axis name [-] | |||
Name of the affected axis | ||||
%3: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | ||||
Error type | 11, Error message from position controller. | |||
| ||||