ID 70489
Modification of absolute encoder position offset (P-AXIS-00403) permitted at axis standstill only. | ||||
Description | The parameter antr.abs_pos_offset (P-AXIS-00420) is used for axes with an absolute encoders to offset the position controller position in relation to the encoder position. Changing this parameter via list update or #MACHINE DATA command is only permitted at standstill of the corresponding axis. | |||
Response | Class | 7 | Controlled stop of the concerned axis, the new parameters are discarded! | |
Solution | Class | 6 | Stop the axis before updating the parameter | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current position offset P-AXIS-00420 | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
New position offset P-AXIS-00420 | ||||
%4: | Error value [-] | |||
Current relative command position of axis | ||||
%5: | Current value [-] | |||
Control information for position controller | ||||
Error type | 11, Error message from position controller. | |||
| ||||