ID 70480
P-AXIS-00519 or P-AXIS-00779 set but no actual velocity configured in process data. | ||||
Description | The parameters P-AXIS-00519 or P-AXIS-00779 were set but no actual velocity is configured in the process data. | |||
Response | Class | 1 | Output of a warning, P-AXIS-00519 and P-AXIS-00779 are set to zero. | |
Solution | Class | 1 | Either set P-AXIS-00779 to zero (nil) or configure the current velocity in the process data. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of concerned axis. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00779 | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00779 | ||||
Error type | - | |||
| ||||