ID 70479
Volumetric Compensation: invalid compensation value. | ||||
Description | The computed compensation value exceeds the limit specified in axis parameter P-AXIS-00525. | |||
Response | Class | 7 | Movement stop. | |
Solution | Class | 6 | Adapt the compensation parameter or increase the limit value P-AXIS-00525 then reset the controller. The error state cannot be exited without adapting the parameter. | |
Parameter | %1: | Logical axis number | ||
Logical axis number of axis affected | ||||
%2: | Current value | |||
Incorrect value | ||||
%3: | Limit value | |||
Maximum limit value | ||||
Error type | 11, Error message from position controller. | |||
| ||||