ID 70478
The given grid for plane compensation is invalid. | ||||
Description | Plane compensation (see FCT-C5//Plane compensation) can use the identical or a different grid for the two master axes. This is defined in parameter P-COMP-00031. However, the given value is incorrect. | |||
Response | Class | 7 | Error message, and disable plane compensation. | |
Solution | Class | 7 | Correct parameter P-COMP-00031. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Incorrect value P-COMP-00031 | ||||
%3: | Error value [-] | |||
Incorrect value P-COMP-00031 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||