ID 70473
Invalid logical axis number for axis in Volumetric Compensation. | ||||
Description | The axis to be assigned to Volumetric Compensation is unknown in the controller, see P-VOLC-00001 to P-VOLC-00006. | |||
Response | Class | 3 |
| |
Solution | Class | 6 | Adjust logical axis number, restart controller | |
Parameter | %1: | Compensation index[-] | ||
ID of Volumetric Compensation | ||||
%2: | Axis name [-] | |||
Identifier of the unknown axis | ||||
%3: | Error value [-] | |||
Unknown logical axis number | ||||
Error type | 11, Error message from position controller. | |||
| ||||