ID 70470
Too many records for Volumetric Compensation. | ||||
Description | The parameter files of the volumetric compensation contain more data sets than can be read in or there is not enough memory for parameter splicing, see parameter P-STUP-00100 and function description [FCT-C26]. | |||
Response | Class | - |
| |
Solution | Class | - | Adjust parameter P-STUP-00100, restart controller. | |
Parameter | %1: | Compensation index[-] | ||
ID of volumetric compensation | ||||
%2: | Error value [-] | |||
Number of records read so far | ||||
%3: | Upper limit value [-] | |||
Maximal number of records that may be loaded | ||||
Error type | - | |||
| ||||