ID 70467
Too many columns in a CSV file. | ||||
Description | There are to many data in a record line oft he CSV file. | |||
Response | Class | - |
| |
Solution | Class | - | Adjust CSV file, update Volumetric Compensation. | |
Parameter | %1: | Compensation index [-] | ||
ID of Volumetric Compensation | ||||
%2: | File name [-] | |||
Filepath | ||||
%3: | Error value [-] | |||
Actual number of columns | ||||
%4: | Upper limit value [-] | |||
Maximum number of columns | ||||
Error type | - | |||
| ||||